Product overview
Description
The X-NUCLEO-OUT08A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible evaluation and development environment for 2 A (typ.) digital output modules, featuring the safe driving and smart diagnostic capabilities of the IPS160HF single high-side switch. The X-NUCLEO-OUT08A1 interfaces with the microcontroller on the STM32 Nucleo via 3 kV optocouplers driven by GPIO pins and Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.The expansion board should be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board, and can also be stacked with another X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1.
Two X-NUCLEO-OUT08A1 expansion boards allows you to evaluate a dual channel digital output module with 2 A (typ.) capability each, or a 2 A (typ.) single channel safety digital output module. In the second scenario, the first shield output is connected to the supply of the second one. Dedicated on-board hardware can be enabled or disabled to activate fast discharge of high capacitive loads, output voltage sensing and additional surge pulse output line protection.
-
All features
- Based on IPS160HF single high-side switch, which features:
- Operation up to 60 V/2.4 A
- Low power dissipation (RON(MAX) = 120 mΩ)
- Fast decay for inductive loads
- Open load detection and diagnostics
- Overload and overheating protections with thermal shut-down and cut-off
- PowerSSO-12L package
- Application board operating range: 12 to 33 V/0 to 2.4 A
- Extended voltage operating range (J1 open) up to 60 V
- Status and diagnostic LEDs
- 3 kV galvanic isolation
- Supply rail reverse polarity protection
- Ready for Safety Digital Output Architecture
- EMC compliance with IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
- Wide application development potential in STM32 Nucleo development environment
- Equipped with Arduino™ UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- Based on IPS160HF single high-side switch, which features:
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jun 2020 |
23 Jun 2020
|
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jun 2020 |
23 Jun 2020
|
|||
23 Jun 2020 |
23 Jun 2020
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2020 |
26 Jun 2020
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Sep 2020 |
22 Sep 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Nov 2020 |
04 Nov 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 |
26 Feb 2021
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Jun 2020 |
26 Jun 2020
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2020 |
26 Jun 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Jun 2020 |
26 Jun 2020
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-OUT08A1 |
Active
|
Ecopack2 |
|
X-NUCLEO-OUT08A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-OUT08A1 | 4 distributors | Buy Direct | IPS160HF |
Active
|
ST | EAR99 | NEC | Stock available | ITALY | 37.5 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors