BLUEVOICELINK1

NRND

This SW has been replaced by FP-AUD-BVLINK1

Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

BLUEVOICELINK1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers and middleware for Bluetooth Low Energy (BlueNRG and BlueNRG-MS) and MP34DT01-M digital MEMS microphones. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with sample implementations of the drivers for X-NUCLEO-IDB04A1 or X-NUCLEO-IDB05A1 plus X-NUCLEO-CCA02M1, when connected to a NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-L053R8 board.
  • All features

    • OSXBLUEVOICE, half-duplex voice-over-Bluetooth Low Energy communication profile (under OPEN.AUDIO license)
    • Very low power Bluetooth Low Energy (BlueNRG/BlueNRG-MS) single-mode network processor, compliant with Bluetooth specification core 4.0 (BlueNRG) and 4.1 (BlueNRG-MS)
    • Complete middleware to build applications using digital MEMS microphones (MP34DT01-M)
    • Digital audio signal acquisition and processing
    • Audio input class USB driver to allow a device to be recognized as a standard USB microphone
    • Easy portability across different MCU families thanks to STM32Cube
    • Free, user-friendly license terms
    • Sample implementation available for board X-NUCLEO-IDB04A1 or X-NUCLEO-IDB05A1 plus X-NUCLEO-CCA02M1 connected to a NUCLEO-F401RE, NUCLEO-L476RG or NUCLEO-L053R8 board
    • Compatibility with ST BlueMS app (v3.0.0 or higher), available for Android™ and iOS™

You might also like...

Recommended for you