FP-CLD-AWS1

Active

STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

FP-CLD-AWS1 is an STM32Cube function pack that lets you safely connect your IoT node to an Amazon AWS IoT service so you can transmit sensor data and receive commands from AWS-based cloud applications. The package integrates the AWS FreeRTOS IoT device SDK middleware with APIs to simplify interaction between STM32-based devices and the Amazon AWS IoT services.
A companion AWS-based web dashboard (DSH-ASSETRACKING) is available to quickly evaluate the firmware package functions for comprehensive sensor data visualization and device control.
This software integrates the X-CUBE-SBSFU and the STSAFE-A110 to implement a Secure Boot (Root of Trust services) solution and a Secure Firmware Update solution allowing you to safely update the AWS program from the AWS console. It fully supports security and protocol requirements to interface an IoT node with AWS cloud.
This software together with our suggested combinations of STM32 and ST devices can be used to develop complete sensor-to-cloud applications for a broad range of smart home, smart industry, robotics, predictive maintenance, appliances, building automation, healthcare, defense or navigation.
  • All features

    • Complete firmware to safely connect an IoT node with sensors and actuators to Amazon AWS IoT via Wi-Fi
    • Middleware libraries featuring the Amazon AWS FreeRTOS SDK, Wi-Fi and transport-level security (mbedTLS)
    • Ready-to-use binaries to connect the IoT node to a web dashboard running on Amazon AWS services for sensor data visualization
    • Sample implementation available for the STEVAL-STWINKT1B wireless industrial node and the B-L4S5I-IOT01A STM32L4+ Discovery kit IoT node
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      DSH-ASSETRACKING

      Active

      Cloud Amazon-based web application for asset tracking

      Evaluation Tool Software ST
      DSH-ASSETRACKING

      Description:

      Cloud Amazon-based web application for asset tracking
    • Part number
      Status
      Description
      Type
      Supplier

      B-L4S5I-IOT01A

      Active

      STM32L4+ Discovery kit IoT node, low-power wireless, BLE, NFC, WiFi

      STM32 Discovery Kits ST
      B-L4S5I-IOT01A

      Description:

      STM32L4+ Discovery kit IoT node, low-power wireless, BLE, NFC, WiFi
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-STWINKT1B

      Active

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications

      Sensor Solution Eval Boards ST
      STEVAL-STWINKT1B

      Description:

      STWIN SensorTile Wireless Industrial Node development kit and reference design for industrial IoT applications
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo