FP-CLD-WATSON1

Active

STM32Cube function pack for IoT node with Wi-Fi, NFC and sensors for vibration analysis, connected to IBM Watson IoT Cloud

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-CLD-WATSON1 is an STM32Cube function pack. It can connect an IoT node based on the STM32L4 Discovery kit IoT node (B-L475E-IOT01A) or the NUCLEO-F429ZI to IBM Watson IoT, transmit sensor data and receive commands from remote applications. This package lets you jump-start end-to-end IoT development so that you can focus on adding desired functions.
The software includes a middleware package implementing the MQTT protocol to facilitate interaction between the featured boards and Cloud services.
The package is further extended with pre-integrated algorithms for the processing of accelerometer data which can be used to detect vibration from devices such as motors, fans and pumps. Maximum frequencies and tear/wear conditions of the device under test are reported together with raw sensor data to IBM Watson IoT thus enabling and speeding up development of solutions for industrial condition monitoring and predictive maintenance.
IBM Watson IoT parameter configuration is greatly simplified thanks to the use of NFC. The software runs on the STM32 microcontroller and includes drivers for the featured sensor devices and dynamic NFC/RFID tag.
  • All features

    • Complete middleware to build applications based on Wi-Fi/Ethernet connectivity, inertial and environmental sensors, and to connect an STM32 Nucleo-144 development board with STM32F429ZI MCU, or an STM32L4 Discovery kit IoT node (B-L475E-IOT01A) to IBM Watson IoT Cloud
    • Software interface to access temperature and humidity sensor (HTS221), pressure sensor (LPS25HB), motion sensors (LIS3MDL, LSM303AGR, LSM6DSL) and to write and read the RFID/NFC tag (ST25DV04K)
    • Integrated mbedTLS and MQTT protocol middleware
    • Integrated Fast Fourier Transform (FFT) algorithm for vibration analysis
    • Sample implementation based on Wi-Fi connectivity available for STM32L4 Discovery kit IoT node (B-L475E-IOT01A), based on Ethernet connectivity available for X-NUCLEO-IKS01A2, and X-NUCLEO-NFC04A1, when both connected to a NUCLEO-F429ZI
    • Easy access to IBM Watson IoT Cloud services for sensor data visualization and processing (refer to http://www.ibm.com/internet-of-things/trial/ for details on license terms)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-L475E-IOT01A

      Active

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32 Discovery Kits ST
      B-L475E-IOT01A

      Description:

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      NUCLEO-F429ZI

      Active

      STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F429ZI

      Description:

      STM32 Nucleo-144 development board with STM32F429ZI MCU, supports Arduino, ST Zio and morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-NFC04A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1

      Description:

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo