FP-NET-6LPWIFI1

Active

STM32Cube function pack for connecting 6LoWPAN IoT nodes to the Internet through a Wi-Fi Network

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-NET-6LPWIFI1 is an STM32Cube function pack which lets you connect your IoT node in a 6LoWPAN wireless sensor network to the Internet via a Wi-Fi network. The software, together with the suggested combination of STM32 and ST devices, can be used, for example, to develop smart home, building, ligthting or remote monitoring applications.
The package contains sample applications to manage the 6LoWPAN devices through the OMA Lightweight M2M (LwM2M) protocol and to connect the devices to the IBM Watson IoT cloud services via the MQTT protocol.
The software runs on the STM32 microcontroller and includes drivers for the S2-LP sub-1GHz RF transceiver; the software also comes with ready-to-use binary firmware for wireless sensor nodes.
The software is based on STM32Cube technology and expands STM32Cube-based packages.
  • All features

    • Complete firmware to connect 6LoWPAN and Wi-Fi networks
    • Middleware libraries to support Contiki OS and Contiki 6LoWPAN protocol stack 3.x, MQTT protocol and Wi-Fi connectivity
    • Support for mesh networking technology via the standard RPL protocol
    • Sample applications to connect a 6LoWPAN network node to a remote server with the OMA Lightweight M2M (LWM2M) protocol or to Watson IoT cloud services provided by IBM
    • Sample implementation available for the X-NUCLEO-S2868A1 expansion board connected to a B-L475E-IOT01A Discovery board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      B-L475E-IOT01A

      Active

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi

      STM32 Discovery Kits ST
      B-L475E-IOT01A

      Description:

      STM32L4 Discovery kit IoT node, low-power wireless, BLE, NFC, SubGHz, Wi-Fi
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-S2868A1

      NRND

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-S2868A1

      Description:

      Sub-1 GHz 868 MHz RF expansion board based on S2-LP radio for STM32 Nucleo