FP-SNS-BLEMESH1

Active

STM32Cube function pack for IoT node with BLE Mesh connectivity and sensor model

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-BLEMESH1 is an STM32Cube function pack which lets you connect BLE nodes to a smartphone via BLE, through a suitable Android™ or iOS™ application, to view real-time environmental and motion sensor data using the BLE Mesh sensor model. The software lets you easily create your own application for extending BLE Mesh networks (by offering a ready-to-use Mesh core library), a complete set of compatible APIs, and a sensor demo application running on the X-NUCLEO-IDB05A2 and X-NUCLEO-IKS01A3 expansion boards connected to a NUCLEO-L476RG development board, on the X-NUCLEO-BNRG2A1 and X-NUCLEO-IKS01A3 connected to a NUCLEO-L476RG development board, and on SensorTile.box.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards.
  • All features

    • Complete software to build Mesh network with Bluetooth low energy (BLE) nodes supporting the BLE Mesh sensor model, defined in BLE Mesh specification V1.0
    • Environmental and motion sensors values read by the MCU on the STM32 Nucleo board can be sent to virtual communication port when the board is connected to a computer. The values can be read through the BlueNRG-Mesh Android and iOS app using sensor model.
    • Compatible with BLE enabled smartphones to monitor and control multiple BLE nodes, using proxy protocol and legacy BLE GATT connectivity
    • Two-layer security, thanks to 128-bit AES CCM encryption and 256-bit ECDH protocol, ensuring protection from multiple attacks, including Replay, Bit-Flipping, Eavesdropping, Man-in-the-Middle and Trashcan
    • Sample implementation available on:
      • X-NUCLEO-IDB05A2 board and X-NUCLEO-IKS01A3 connected to a NUCLEO-L476RG development board
      • X-NUCLEO-BNRG2A1 and X-NUCLEO-IKS01A3 connected to a NUCLEO-L476RG development board
      • SensorTile.box
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKSBOX1V1

      Active

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKSBOX1V1

      Description:

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-BNRG2A1

      Active

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-BNRG2A1

      Description:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      X-NUCLEO-IDB05A2

      Active

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A2

      Description:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      ST BLE Mesh

      Active

      BLE Mesh application for Android and iOS

      Wireless Connectivity Software ST
      ST BLE Mesh

      Description:

      BLE Mesh application for Android and iOS

      STSW-BNRG-Mesh

      Active

      Mesh over Bluetooth Low Energy

      Wireless Connectivity Software ST
      STSW-BNRG-Mesh

      Description:

      Mesh over Bluetooth Low Energy