FP-SNS-MOTENV1

Active

STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

FP-SNS-MOTENV1 is an STM32Cube function pack, which lets you connect your IoT node to a smartphone via BLE and uses a suitable Android™ or iOS™ application, such as the STBLESensor app, to view real-time motion and environmental (such as temperature, relative humidity, carbon monoxide) sensor data. This package also enables advanced functions such as the sensor data fusion and accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition and real-time information about the number of steps and cadence which the user just performed with the device, i.e. cell phone.
Together with the suggested combination of STM32 and ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards.
  • All features

    • Complete firmware to develop an IoT node with BLE connectivity, environmental and motion sensors
    • Middleware libraries for sensor data fusion and acelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition and pedometer
    • Compatible with STBLESensor applications for Android/iOS, to perform sensor data reading, motion algorithm features demo and firmware update (FOTA)
    • Sample implementations available for the X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A3), P-NUCLEO-IKA02A1 and X-NUCLEO-IDB05A2 connected to a NUCLEO-F401RE or NUCLEO-L476RG or NUCLEO-L053R8 board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-F401RE

      Active

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      Description:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      Active

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      Description:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-IKA02A1

      Active

      STM32 Nucleo pack: electrochemical toxic gas sensor expansion board with CO sensor

      STM32 ODE Sense HW ST
      P-NUCLEO-IKA02A1

      Description:

      STM32 Nucleo pack: electrochemical toxic gas sensor expansion board with CO sensor

      X-NUCLEO-IDB05A2

      Active

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A2

      Description:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      BlueST-SDK

      Active

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      Wireless Connectivity Software ST
      BlueST-SDK

      Description:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS