SensNet

NRND

This app has been replaced by STBLEStarNet

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The ST SensNet is an application available for Android and iOS which allows visualization of data exported by a BLE gateway connected to a network of devices, such as, for example, in the STM32 ODE FP-NET-BLESTAR1 function pack deployment scenario. The app connects to a star network master node and displays data sent by the slave nodes.
For each slave node in the network, the app shows a set of sensor data (e.g., temperature, pressure and humidity) measured by the slave and read by the master node.
For each node the user LED status is also displayed. From the app it is also possible to change the LED status, since the related command is forwarded to the correct node by the master node.
All data received by the app can be logged in CSV files end exported by e-mail.
  • All features

    • Available on Android and iOS app stores
    • Possible connection to a star topology BLE network
    • Data visualization from remote sensors
    • Possible command transmission to a remote node (e.g., to change LED status)
    • Based on BlueST-SDK
    • Data logging support

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      FP-NET-BLESTAR1

      Active

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud

      STM32 ODE Function Pack SW ST
      FP-NET-BLESTAR1

      Description:

      STM32Cube function pack for creating a BLE star network connected via Wi-Fi to IBM Watson IoT cloud