SPC58XEC-FLASH

Active

Flash drivers for SPC58 B, C, E, H, G and N lines

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The SPC58XEC-FLASH library is a set of API’s that enables user application to operate on the FLASH module embedded on a microcontroller. The library provides all the API’s needed to initialize, program, verify, erase, blank check and to perform array integrity, and user margin read checks.
  • All features

    • Support for SPC58 B, C, G, H, N and E lines
    • Drivers released in binary c-array format to provide compiler-independent support for nondebug mode embedded applications
    • Drivers released in s-record format to provide compiler-independent support for debug mode/JTAG programming tools
    • Each driver function is independent of each other so the end user can choose the function subset to meet their particular needs
    • Supporting page-wise programming for fast programming
    • Position-independent and ROM-able
    • Ready-to-use demos illustrating the usage of the driver
    • Concurrency support via callback

Get Software

Recommended for you