STM32-CLASSB-SPL

NRND

Functional safety package based on Standard Peripheral libraries to achieve IEC 60730 Class B certification with the STM32

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The IEC 60730 safety standard defines the test and diagnostic methods that ensure the safe operation of embedded control hardware and software for the household appliances that are under control of electronic programmable devices. With its STM32-CLASSB-SPL Safety Design package based on robust built-in STM32 safety features, STMicroelectronics provides a comprehensive set of certified software libraries and documentation for manufacturers to significantly reduce the development efforts, time and cost to achieve the IEC 60730 European Class B safety certification for their applications based on STM32.
The STM32-CLASSB-SPL Safety Design package consists of a set of STL (Self-Test Libraries) and examples, based on the STM32 Standard Peripheral libraries and on the safety manual Guidelines for obtaining IEC 60335 Class B certification for any STM32 application Application Note (AN3307).
  • All features

    • Certified by VDE Germany
    • Available for STM32F0, STM32F1, and STM32F3 series
    • Derived packages are available for STM32F2, STM32F4, and STM32L1 series (not certified)
    • Partially optimized code
    • Based on STM32 Standard Peripheral libraries
    • CMSIS compliant

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-CLASSB

      Active

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-CLASSB

      Description:

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube