STSW-IFP029GUI

Active

Graphical user interface for the STEVAL-IFP029V1 evaluation board

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-IPF029GUI is designed to facilitate control of the STEVAL-IFP029V1 through the STEVAL-PCC009V2. The GUI offers two main driving modes: Steady State and PWM.
The Steady State driving mode allows the static setting of the output stage ON (= VCC) or OFF (= GND) of the STEVAL-IFP029V1.
The PWM driving mode allows the setting of the switching mode on the output stage. You can set both the switching frequency (≥ 2KHz, with 1 kHz step minimum) and the duty cycle (0% to 100%).
The GUI also signals the status (ON = red LED active) of the diagnostics pin.
The STSW-IPF029GUI is available free of charge on www.st.com.
  • All features

    • Control of the evaluation board through the STEVAL-PCC009V2 (to be ordered separately)
    • Automatic board identification
    • Steady state and PWM output driving modes
    • Configurable frequency and duty cycle in PWM output driving mode
    • Fault detection
    • Freely available for download at www.st.com

Get Software

Recommended for you