STSW-L9026-Y0

Active

EVAL-L9026-Y0 Graphical User Interface

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

STSW-L9026-Y0 is the PC Graphical User Interface (GUI) dedicated to set and control EVAL-L9026-YO hardware tool for evaluation of L9026 Configurable multi-channels driver 2HS + 6HS/LS. STSW-L9026-Y0 allows the control of all the L9026 functionalities thanks to multiple tab for configuration, Loads ON/OFF switch, internal PWM generators configuration, complete diagnostics monitoring, register level control.
In order to work with EVAL-L9026-Y0, STSW-L9026-Y0 GUI needs a PT&S Connect (order code: PTSCONNECTUM) tool to communicate with the host PC.
  • All features

    • Complete graphical user interface (GUI) for EVAL-L9026-YO evaluation board
    • Can be used to evaluate L9026 via EVAL-L9026-YO
    • Allows the control of all the L9026 functionalities such as internal PWM generators, HS/LS configurations, ON/OFF load switch. Two parallel inputs are also available to control dedicated outputs
    • High-level and register level control of L9026 are available
    • Complete diagnostic monitoring
    • To be used with PT&S Connect (order code PTSCONNECTUM)

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVAL-L9026-YO

      Active

      L9026 configurable multi-channel driver evaluation board

      Automotive IC Eval Boards ST
      EVAL-L9026-YO

      Description:

      L9026 configurable multi-channel driver evaluation board