STSW-LLL004FW

Active

75 W digitally controlled constant current HB LED driver

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-LLL004FW software package is designed to support the STEVAL-LLL004V1 75 W digitally controlled constant current LED driver. The application firmware controls the PFC stage and the two DC-DC converters in Transition Mode. The firmware also manages the LED current according to the selected dimming level. Advanced timers and precise ADCs allow the firmware to dim the LEDs down to 0.5% of the maximum brightness level with flicker free operation for both analog and digital techniques.
The firmware continuously monitors input mains voltage for high and low cut-offs and output LED current for short circuit protection.
The firmware is based on libraries generated from STM32CubeMX on the STM32F071CB high performance 32-bit ARM® Cortex®-M0 microcontroller.
  • All features

    • Firmware implementation based on the STM32F071xx line of 32-bit microcontrollers
    • PI loop control of PFC section
    • Hysteretic control of buck and inverse buck section
    • Source code freely available with developer-friendly license terms

Get Software

Recommended for you