STSW-M07-ADIS

Active

VIP-M07-ADIS Graphical User Interface

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-M07-ADIS is the Graphical User Interface (GUI) dedicated to set and control the 12 V M0-7 discovery kit VIP-M07-ADIS able to create a complete solution for a specific 12 V BCM system. The STSW-M07-ADIS has been developed by using C++ and it works with SPC56B-ADIS programmed with a dedicated Firmware.
  • All features

    • Complete Graphical User Interface (GUI) for VIP-M07-ADIS discovery board.

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      VIP-M07-ADIS

      Active

      M0-7 DISCOVERY

      Transportation Solution Eval Boards --
      VIP-M07-ADIS

      Description:

      M0-7 DISCOVERY