STSW-PLM2GUI

Active

Firmware to connect STM32 Nucleo with the X-NUCLEO-PLM01A1 expansion board and EVALKITST7580-1 GUI

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

This software provides all the services and functions needed to connect the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with the X-NUCLEO-PLM01A1 based on the ST7580 power line modem (operating at CENELEC frequency bands). The STM32 Nucleo version of the EVALKITST7580-1 GUI maintains all the features and the functionality of the EVALKITST7580-1 version. For further details regarding the EVALKITST7580-1 GUI configuration and startup, please refer to the relevant EVALKITST7580-1 GUI documentation.
  • All features

    • Firmware package to connect and use the EVALKITST7580-1 GUI graphical user interface to the STM32 Nucleo board equipped with X-NUCLEO-PLM01A1 expansion board.
    • Supports all features of the EVALKITST7580-1 GUI version of the EVALKITST7580-1 demonstration kit
    • Firmware released in binary code for NUCLEO-F401RE and NUCLEO-L053R8 boards
    • Free, user-friendly license terms

Get Software

Recommended for you