STSW-ROBOT-1

Active

Compact reference design kit for robotics and automation

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-ROBOT-1 is the firmware example of the EVALKIT-ROBOT-1 evaluation kit. This firmware offers positioning control based on the Field Oriented Control library and interfacing through RS485 according to the MODBUS RTU protocol.



  • All features

    • Based on MotorControl SDK 5.4.3
    • Position control via encoder feedback
    • MODBUS RTU communication
    • Project example for the following toolchains:
      • IAR Embedded Workbench
      • KEIL-ARM µVision
      • STM32CubeIDE

Get Software

Recommended for you