STSW-SPIN005

Active

Firmware library for L6480, L6482 stepper motor drivers

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-SPIN004 is a firmware library designed to support the development of custom firmware using the EVAL6480H-DISC and EVAL6482H-DISC discovery boards or the STEVAL-PCC009V2 in combination with one of the L6480/82 demonstration boards. A full set of commands and fault interrupt management are provided.
The STSW-SPIN004 device is possible to drive up to 8 devices at the same time using the SPI in daisy chain configuration.
  • All features

    • Supporting L6480 and L6482
      • EVAL6480H-DISC
      • EVAL6482H-DISC
      • STEVAL-PCC009V2
    • Full set of commands
    • FLAG and BUSY interrupt management
    • Driving up to 8 devices at the same time using daisy chain configuration.

Get Software

Recommended for you