STSW-SPIN3202

Active

Six-step motor driving library for STSPIN32F0 and STSPIN32F0A

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-SPIN3202 firmware package is a library for STSPIN32F0/STSPIN32F0A implementing six-step driving for three-phase permanent magnet (PMSM) and brushless DC (BLDC) motors. Together with the STEVAL-SPIN3202 evaluation board, it allows the evaluation of the STSPIN32F0/STSPIN32F0A systems-in-package for six-step applications.
The firmware supports both sensorless (Back EMF sensing) and sensored (Hall-effect sensors) controls.
  • All features

    • Six-step driving (trapezoidal)
    • Speed loop in voltage mode and current mode control
    • Sensorless driving with Back EMF sensing during ON and OFF phases
    • Hall-effect based feedback
    • Designed for the STEVAL-SPIN3202 evaluation board
    • Embedded communication through serial interface
    • Based on the HAL libraries for STM32

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-SPIN3201

      Active

      STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3201

      Description:

      STSPIN32F0 Advanced BLDC controller with embedded STM32 MCU evaluation board

      STEVAL-SPIN3202

      Active

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board

      3-Phase Motors (PMSM, BLDC, ACIM) ST
      STEVAL-SPIN3202

      Description:

      STSPIN32F0A advanced 3-phase BLDC driver with embedded STM32 MCU single shunt evaluation board