STSW-ST25PC001

Active

Windows® PC software for ISO15693, ISO14443-A/B, NFC and industrial readers

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

ST25PC-NFC software is a Java application running on Windows PCs, developed to demonstrate RF communication with all ST25 tags. It uses OS-independent Java libraries to interact with the ST25 tags, via industrial readers from FEIG ELECTRONIC and other manufacturers. STSW-ST25PC001 is the reference for the ST25PC-NFC Windows installer. STSW-ST25PC002 is the reference for the JavaFX source code used to build ST25PC-NFC. It shows examples of use of the ST25 SDK library.
  • All features

    • Supports ISO15693, ISO14443-A/B, NFC Forum Type 2, Type 4 and Type 5 commands
    • Supports the feature set of ST25 NFC / RFID tags and dynamic tags
    • Interacts with CR95HF, ST25R3911B and ST25R3916 demonstration boards
    • Interacts with industrial readers (MR102, LR1002 and CPR30-USB) from FEIG ELECTRONIC (www.feig.de)
    • Inventory detects many protocols, such as ISO14443-A/B and ISO15693, NFC Forum Type 2, Type 4 and Type 5 tags
    • Read/Write NDEF records on multiple tags
    • Fast transfer mode demonstration with ST25DV-DISCOVERY board
    • EEPROM and Registry editors
    • Sector and Area managers

Get Software

Recommended for you