STSW-STGAP001

Active

STGAP1AS evaluation software

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-STGAP001 gapDRIVE evaluation software is Windows® based software providing a graphical user interface for the evaluation of the STGAP1S device. Device configuration can be done through a user friendly configuration panel.
The gapDRIVE evaluation software provides the status registers and diagnostic monitoring.
One or two STGAP1S devices can be managed at the same time: the devices configuration can be shared or different for each one.
Configuration settings can be stored and loaded.
  • All features

    • Compatible with EVALSTGAP1S board
    • Supports daisy chaining
    • Configuration panel to easily configure devices
    • Diagnostics feedback status
    • Configuration management
    • Requires STEVAL-PCC009V2 interface board

Get Software

Recommended for you