STSW-STM32022

Active

The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

Audio data usually are very demanding in terms of memory storage, the needed memory space can be reduced by compressing the audio data via a specified compression method. The STSW-STM32022 software solution reconstructs audio signals from compressed samples. A simple audio codec based on an adaptive differential pulse coded modulation (ADPCM) algorithm is used and advantage is taken of the powerful ARM® Cortex® M3 core.
The STSW-STM32022 is developed for standard library package and intended to be used with STM32L1xx discovery board or STM32F1xx evaluation board, therefore this implementation will be easily portable to other platforms.
For more details on ADPCM algorithm in STM32F1xx microcontrollers, refer to application note AN2931.
For more details on ADPCM algorithm in STM32L1xx microcontrollers, refer to application note AN4453.
  • All features

    • ADPCM algorithm features
      • Light memory footprint
      • Selectable sampling rates
      • Selectable quality/compression ratio
    • STM32F1 implementation features
      • Ease of use with the I²S Audio codec
      • Friendly user interface by the mean of the LCD
    • STM32L1 implementation features
      • Simple PWM audio signal generation
      • Limitation of the external components

Get Software

Recommended for you