STSW-STUSB006

Active

STUSB4761 NVM customization library (via I2C)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STSW-STUSB006 is a software library enabling the STUSB4761 non-volatile-memory customization via I²C. Open source software is available to speed-up the process or migrate to different environments. A graphical user interface (GUI) is used to manually customize the STUSB4761 parameters (STSW-STUSB005). Once frozen, the non-volatile-memory settings can be dumped by the GUI into an output file (STUSB-NVM.h). The STSW-STUSB006 library provides all the necessary software structures and functions to load automatically the file into the NVM from the IC using I²C port.
  • All features

    • Open source code
    • HW set-up: NUCLEO-F072RB (STM32F072RB Nucleo-64 development board)
    • C code compilers supported:
      • IAR 8.x
      • Keil µVision 5.x
      • GNU Arm embedded toolchain

Get Software

You might also like...

Recommended for you