STSW-STUSB010

Active

STUSB1602 software library for STM32F072

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-STUSB010 is an STUSB1602 software library to be used in association with P-NUCLEO-USB002 evaluation kit. The library includes ready-to-use software frameworks for fast prototyping of most common application scenario such as: basic source, sink and DRP but also more complex use cases, which include optional features of PD3.0, for example VDM, extended messages.
  • All features

    • Application examples including full software frameworks and associated vendor info file (.VIF)
      • source, sink, dual role port
      • source, sink, dual role port with support of vendor define message and other PD3.0 optional messages

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-USB002

      Active

      STUSB1602 USB Type-C and Power Delivery Nucleo Pack with NUCLEO-F072RB

      Communication and Connectivity Solution Eval Boards ST
      P-NUCLEO-USB002

      Description:

      STUSB1602 USB Type-C and Power Delivery Nucleo Pack with NUCLEO-F072RB