STSW-USBPD45CFW

Active

SW package for STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STSW-USBPD45CFW software package is designed to support the STEVAL-USBPD45C 45 W USB Type-C Power Delivery adapter reference design. It contains the binary file of the demo application example for the reference design to function as a 45 W AC-DC adapter (in the USB Power Delivery provider role), and implement adaptive synchronous rectification algorithm.
The application firmware enables the reference design to deliver 5 V, 9 V and 15 V output voltage profiles with a maximum current up to 3.0 A, according to the USB Power Delivery specification.
The firmware also monitors the adapter reference design output current for overcurrent and short-circuit conditions.
The software implements the certified X-CUBE-USB-PD software running on the STM32F051K8 high performance 32-bit ARM® Cortex®-M0 MCU.
The STUSB1602A USB controller and X-CUBE-USB-PD software library running on STM32 microcontroller are USB Power Delivery specification rev 3.0 certified.
  • All features

    • Software package with the binary of the application example for the STEVAL-USBPD45C 45 W USB Type-C™ Power Delivery adapter.
    • The application firmware is based on the certified X-CUBE-USB-PD software designed for the ARM® 32-bit Cortex®-M0 STM32F051 MCU and the PD3.0 certified STUSB1602A Type-C controller.

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-USBPD45C

      Active

      45 W USB Type-C™ Power Delivery adapter reference design based on STCH03, STM32F051 and STUSB1602A

      AC-DC Converter ST
      STEVAL-USBPD45C

      Description:

      45 W USB Type-C™ Power Delivery adapter reference design based on STCH03, STM32F051 and STUSB1602A