STSW-WESU1

Active

Bluetooth low energy, MEMS sensors and battery management firmware for wearable applications

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-WESU1 firmware provides a complete framework to build wearable applications, using inertial and environmental sensors, battery management, and Bluetooth low energy wireless communication. It is built on the STM32Cube™ for easy expansion and customization of the firmware for specific applications, such as integrating motion algorithms, or specific middleware components. The firmware runs on the STM32L151 microcontroller and includes the drivers to interface with Bluetooth low energy (BlueNRG-MS), three MEMS sensor devices (LPS25HB, LSM6DS3, LIS3MDL), and two battery management devices (STNS01, STC3115). The BlueST protocol provides structured services and characteristics to expose the board functionalities and communicate with an Android or iOS smartphone via Bluetooth low energy wireless communication. Moreover, the ST WeSUApp provides specific demos for algorithms like AHRS, pedometer, free fall detection, as well as battery information and RF signal strength (RSSI).
The App also includes command line interface functionality via a debug console for smart device control by managing permanent and session settings registers of the STEVAL-WESU1.
  • All features

    • Complete firmware architecture to build wearable applications using:
      • STM32L1 low power microcontroller
      • Inertial and environmental MEMS sensors
      • Bluetooth low energy (BLE) network processor
      • Several low power profiles
    • Free comprehensive development firmware libraries and examples based on STM32Cube™
    • Customized API to support specific hardware and firmware features of an autonomous wearable node: internal setting and functionalities can be controlled straight by the smartphone
    • Middleware sensor fusion algorithm to combine the outputs from multiple motion sensors
    • Based on BlueST protocol for data acquisition and logging; smartphones can be used to read sensor and algorithm data, as well as control the device via remote control settings and a debug console
    • ST WeSU dedicated App, available from Apple Store™ and Google Play™ stores
    • Firmware package available in source code from ST website
    • ST WeSU SDK and APPs available in source code from GitHub

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-WESU1

      NRND

      Wearable sensor unit reference design for fast time to market

      Sensor Solution Eval Boards ST
      STEVAL-WESU1

      Description:

      Wearable sensor unit reference design for fast time to market
    • Part number
      Status
      Description
      Type
      Supplier

      STBLESensor

      Active

      BLE sensor application for Android and iOS

      Wireless Connectivity Software ST
      STBLESensor

      Description:

      BLE sensor application for Android and iOS