X-CUBE-32F7PERF

Active

STM32F7 performance software expansion for STM32Cube (AN4667)

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

This firmware, called X-CUBE-32F7PERF, aims to demonstrate the performance of the STM32F7 Series architecture (see figure on the first page), including the Cortex®-M7, the CPU caches (instruction and data caches) and its memory interfaces. The ST ART Accelerator™ is provided to unleash the Cortex®-M7 core performance and to allow 0-wait-state-like execution from the Flash memory at the CPU frequency up to 216 MHz.
The Bus Matrix and the AXI-to-AHB bridge, running at the same CPU frequency, interconnect the core, the masters and the slaves, minimizing the latency.
The firmware is provided with two projects for STM32756G-EVAL, STM32F769I-EVAL and STM32F723E-DISCO boards: stm32f7_performances and stm32f7_performances_DMAs.
The first project comes with several sub-project configurations. Each of them allows the execution of the application code and the data storage in different memory locations, that is, internal memories as well as external memories.
In the case of the stm32f7_performances project, there are different combinations of enabling or disabling for I-Cache, D-Cache and ST ART Accelerator™ in each subproject configuration.
The different combinations present in the project are there to show in which case the user should enable/disable the I-Cache, the D-Cache and the ST ART Accelerator™.
The memory location, internal or external, does not impact the performance. The proposed use case is the FFT (fast Fourier transform) example, provided in the CMSIS library.
The second project comes with three subproject configurations. They are based on the same skeleton than the first project as well as in the FFT computation and they give the possibility to activate some DMA (direct memory access) transfers, to evaluate the STM32F7 Series architecture performances in several scenarios.
The two examples are provided with Keil® MDK-ARM, IAR Embedded Workbench® for ARM (EWARM) and System Workbench for STM32 (SW4STM32) toolchains and can easily be ported to any other toolchain.
For more details refer to the STM32F7 Series system architecture and performance application note (AN4667).
  • All features

    • STM32F7 Series performance demonstrator
    • Code execution and data storage in different memory locations
    • Instruction cache (I-Cache)
    • Data cache (D-Cache)
    • ST ART Accelerator performances in multi-master configuration

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF7

      Active

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF7

      Description:

      STM32Cube MCU Package for STM32F7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)