X-CUBE-ANALOG1

Active

Multifunctional software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-ANALOG1 is an expansion software package for STM32Cube. The software runs on STMicroelectronics' STM32 microcontroller and is used for reading and configuring various analog functions such as instrumentation amplifier, current sensing, LED driver, photodiode/UV and window comparator operational amplifier drivers using the TSZ124, TSV734 and TSU104 devices, running on an STM32 microcontroller. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, the NUCLEO-F103RB or the NUCLEO-L053R8 when plugged into the X-NUCLEO-IKA01A1 expansion board. The software comes with an example implementation to aid comprehension.
  • All features

    • Complete middleware to build applications such as instrumentation amplifier, current sensing (TSZ124), LED driver (TSV734), photodiode/UV and window comparator (TSU104)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Transmit real-time voltage readings to a PC using serial communication
    • Free, user-friendly license terms
    • Example implementation available on X-NUCLEO-IKA01A1 when plugged into a NUCLEO-F401RE, NUCLEO-F103RB or NUCLEO-L053R8

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF1

      Active

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF1

      Description:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKA01A1

      Active

      Multifunctional expansion board based on operational amplifiers for STM32 Nucleo

      STM32 ODE Translate HW ST
      X-NUCLEO-IKA01A1

      Description:

      Multifunctional expansion board based on operational amplifiers for STM32 Nucleo