X-CUBE-BLE2

Active

Bluetooth low energy software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-BLE2 expansion software package for STM32Cube runs on the STM32 and includes drivers for BlueNRG-2and BlueNRG-2N Bluetooth® low energy devices. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-BNRG2A1 when connected to a NUCLEO-L476RG board.
  • All features

    • Complete middleware to build Bluetooth® low energy applications using BlueNRG-2 and BlueNRG-2N devices
    • Easy portability across different MCU families, thanks to STM32Cube
    • Numerous examples to aid comprehension of Bluetooth connectivity applications
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-BNRG2A1

      Active

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-BNRG2A1

      Description:

      Bluetooth Low Energy expansion board based on the BLUENRG-M2SP module for STM32 Nucleo