X-CUBE-GNSS1

Active

Global navigation satellite system software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-GNSS1 is an expansion software package for STM32Cube. The software runs on STM32 and includes drivers for the Teseo-LIV3F global navigation satellite system (GNSS) device, middleware for the NMEA protocol support and FreeRTOS for task scheduling to ensure better asynchronous message parsing.
It is built on top of STM32Cube software technology for easy portability across different STM32 microcontrollers.
The software comes with sample implementations for the drivers running on the X-NUCLEO-GNSS1A1 expansion board, when connected to a NUCLEO-F401RE, NUCLEO-L476RG, or NUCLEO-L073RZ board.
The software also includes a sample application for Assisted GNSS provided by the Teseo-LIV3F GNSS device. The application is tailored for the B-L475E-IOT01A Discovery kit for IoT nodes.
  • All features

    • Complete software to build applications using Teseo-LIV3F GNSS device
    • Middleware for the NMEA protocol and for Assisted GNSS (A-GNSS) support
    • FreeRTOS task scheduling to ensure better asynchronous message parsing
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to transmit GNSS data to a PC and for A-GNSS support
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-GNSS1A1

      Active

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-GNSS1A1

      Description:

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo