X-CUBE-LED1642

Active

16 channel LED driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-LED16A1 expansion software package for STM32Cube runs on the STM32 microcontroller with drivers and sample applications for the LED1642GW LED driver. An SPI interface facilitates communication between the STM32 Nucleo board and the X-NUCLEO-LED16A1 expansion board. It is built on top of STM32Cube software technology that ease portability across different STM32 microcontrollers.
The software includes sample driver implementations for the X-NUCLEO-LED16A1 expansion board on a NUCLEO-F401RE or NUCLEO-L053R8 development board.
  • All features

    • Complete middleware package to build applications using the LED1642GW LED driver on the X-NUCLEO-LED16A1 expansion board for STM32 Nucleo
    • SPI interface between STM32 Nucleo and X-NUCLEO-LED16A1 expansion board
    • Multiple stacking of X-NUCLEO-LED16A1 expansion boards allowed
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms
    • Sample implementations for X-NUCLEO-LED16A1 expansion board(s) plugged on a NUCLEO-F401RE or NUCLEO-L053R8 development board

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-LED16A1

      Active

      16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo

      STM32 ODE Power-Drive HW ST
      X-NUCLEO-LED16A1

      Description:

      16 channel LED driver expansion board based on LED1642GW for STM32 Nucleo