X-CUBE-NFC4

Active

Dynamic NFC/RFID tag IC software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-NFC4 software expansion for STM32Cube provides a complete middleware for STM32 to build applications using dynamic NFC/RFID tag IC (ST25DV device). The software is based on STM32Cube technology and expands STM32Cube based packages. It is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC04A1 expansion board plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-L476RG board.
  • All features

    • Complete middleware to build applications using dynamic NFC/RFID tag IC (ST25DV04K)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to communicate with PC software
    • Samples included in the package to:
      • Drive ST25DV by PC software via USB
      • Enable energy harvesting
      • Activate GPO interrupt
      • Activate low power down
      • Set I²C protection
      • Use ST25DV mailbox
      • Write URI NDEF
    • Free, user-friendly license terms
    • Sample implementation available on the X-NUCLEO-NFC04A1 expansion board, plugged into a NUCLEO-F401RE, NUCLEO-L053R8, or NUCLEO-L476RG board.
    • Package compatible with STM32CubeMX, can be downloaded from and installed directly into STM32CubeMX

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC04A1

      Active

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1

      Description:

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo