X-CUBE-NFC6

Active

High performance HF reader/NFC initiator IC software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-NFC6 software expansion for STM32Cube provides complete middleware for STM32 to control applications using the ST25R3916 high performance NFC front-end IC supporting NFC initiator, target, reader, and card emulation modes. The expansion is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-NFC06A1 expansion board plugged on top of a NUCLEO-L053R8 or NUCLEO-L476RG board.
  • All features

    • Complete middleware to build applications using the ST25R3916 high performance HF reader/NFC front end IC
    • Sample application to detect NFC tags of different types and mobile phones supporting P2P, card emulation mode and read/write
    • Sample application to read and write NDEF messages
    • Sample implementations available for the X-NUCLEO-NFC06A1 expansion board plugged onto a NUCLEO-L053R8 or NUCLEO-L476RG development board
    • Easy portability across different MCU families, thanks to STM32Cube
    • Complete RF/NFC abstraction (RFAL) for all major technologies including complete ISO-DEP and NFC-DEP layers
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-NFC06A1

      Active

      NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC06A1

      Description:

      NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos