X-CUBE-PLM1

Active

Power line communication expansion software based on ST7580 for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-PLM1 expansion software package for STM32Cube runs on STM32 and includes drivers that allow interfacing a ST7580 power line networking system-on-chip. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with all the drivers needed to communicate with the ST7580 power line device on the X-NUCLEO-PLM01A1 expansion board. After downloading the drivers to a NUCLEO-F401RE or NUCLEO-L053R8 development board, you can start evaluating the communication features of the ST7580 using a DC two-wire link between two boards.
  • All features

    • Complete software to drive the ST7580 power line device hosted by X-NUCLEO-PLM01A1 expansion board
    • Example firmware available for point-to-point communication, compatible with STM32Cube firmware
    • Easy portability across different MCU families, thanks to STM32Cube
    • Sample application to transmit real-time communication data to a PC
    • Free, user-friendly license terms
    • Sample implementation available on XNUCLEO- PLM01A1 board connected to a NUCLEO-F401RE or NUCLEO-L053R8 development board

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-PLM01A1

      Active

      Power line communication expansion board based on ST7580 for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-PLM01A1

      Description:

      Power line communication expansion board based on ST7580 for STM32 Nucleo