X-CUBE-SPN17

Active

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-SPN17 is an expansion software for STM32Cube. The software runs on the STM32 Nucleo providing management of STSPIN233 to control low voltage three-phase brushless DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. The software comes with a sample implementation driving a low voltage three-phase brushless DC motor, with BEMF sensing.
It is compatible with NUCLEO-F030R8, NUCLEO-F103RB, NUCLEO-F302R8 and NUCLEO-F401RE boards when connected to one or more X-NUCLEO-IHM17M1 expansion boards.
The package contains a user interface layer enabling real-time transmission of data to a PC through the terminal.
  • All features

    • Sample application to drive a low voltage three phase brushless motor, managing an STSPIN233 (single driver) and an X-NUCLEO-IHM17M1
    • Sample implementation available on the X-NUCLEO-IHM17M1 expansion board plugged on top of a NUCLEO-F030R8, NUCLEO-F103RB, NUCLEO-F302R8 or NUCLEO-F401RE board.
    • Timer to generate step clock and voltage reference
    • Management of parameters like minimum and maximum speed, direction etc.
    • GPIO, PWM and IRQ configuration
    • API function available to send any application command to the motor driver
    • User interface utility based on PC terminal to control the motor
    • Speed control through potentiometer
    • Motor control by user button
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF0

      Active

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF0

      Description:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF1

      Active

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF1

      Description:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF3

      Active

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF3

      Description:

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IHM17M1

      Active

      Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-IHM17M1

      Description:

      Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo