X-CUBE-SPN2

Active

Two axes stepper motor driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-SPN2 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that initialize and send application commands to all stepper motor drivers (L6470) mounted on one or more dedicated STM32 expansion boards (X-NUCLEO-IHM02A1) stacked on an STM32 Nucleo board. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F401RE, the NUCLEO-F302R8 or the NUCLEO-F072RB when connected to an X-NUCLEO-IHM02A1 expansion board for STM32 Nucleo.
The software comes with an example implementation, written for three different IDEs: IAR EWARM, Keil MDK-ARM and System Workbench for STM32 (SW4STM32).
  • All features

    • Complete middleware to build applications using stepper motor driver (L6470) for STM32 expansion board (X-NUCLEO-IHM02A1)
    • Addresses more than one STM32 expansion board
    • Addresses more than two stepper motor drivers in the same daisy chain
    • Simpl functions to send application commands from one to all stepper motor drivers in a daisy chain simultaneously
    • Sample application to send commands through a PC via USART
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms
    • Sample implementation available on board X-NUCLEO-IHM02A1 when plugged into NUCLEO-F401RE, NUCLEO-F302R8 or NUCLEO-F072RB

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF0

      Active

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF0

      Description:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF3

      Active

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF3

      Description:

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IHM02A1

      Active

      Two axis stepper motor driver expansion board based on the L6470 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-IHM02A1

      Description:

      Two axis stepper motor driver expansion board based on the L6470 for STM32 Nucleo