X-CUBE-SPN7

Active

Three-phase brushless DC motor driver software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

The X-CUBE-SPN7 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize, initialize and send application commands to the L6230 device. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the NUCLEO-F030R8, the NUCLEO-F103RB, the NUCLEO-F302R8 and the NUCLEO-F401RE when connected to one or more X-NUCLEO-IHM07M1 expansion boards. The software comes with an example implementation of the drivers to control one low voltage three-phase BLDC/PMSM motor. The package contains a user interface layer enabling real-time transmission of data to a PC through the terminal.
  • All features

    • Complete firmware package to build motor control applications based on a single driver (L6230) and hardware expansion board (X-NUCLEO-IHM07M1)
    • API function available to send any application command to the motor driver
    • Example implementation to control one low voltage three-phase BLDC/PMSM motor
    • User interface utility based on PC terminal
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF0

      Active

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF0

      Description:

      STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeF1

      Active

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF1

      Description:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF3

      Active

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF3

      Description:

      STM32Cube MCU Package for STM32F3 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IHM07M1

      Active

      Three-phase brushless DC motor driver expansion board based on L6230 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-IHM07M1

      Description:

      Three-phase brushless DC motor driver expansion board based on L6230 for STM32 Nucleo