X-CUBE-WIFI1

Active

Wi-Fi software expansion for STM32Cube

Get Software Download databrief
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase

Product overview

Description

X-CUBE-WIFI1 is an expansion software package for STM32Cube. The software runs on STM32 and can be used for building Wi-Fi applications with the SPWF01SA module. It is built on top of the STM32Cube software technology, which eases portability across different STM32 microcontrollers. The X-CUBE-WIFI1 software comes with sample applications, running on the X-NUCLEO-IDW01M1 when plugged to a NUCLEO-F103RB, NUCLEO-F401RE or NUCLEO-L053R8 board.
  • All features

    • Complete middleware to build applications using the SPWF01SA Serial-to-Wi-Fi module
    • Easy to use abstract APIs to configure and use SPWF01SA
    • easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms
    • Sample implementations available on X-NUCLEO-IDW01M1 board when plugged to NUCLEO-F103RB, NUCLEO-F401RE or NUCLEO-L053R8 boards

Get Software

You might also like...

Recommended for you

Latest from ST

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF1

      Active

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF1

      Description:

      STM32Cube MCU Package for STM32F1 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL0

      Active

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL0

      Description:

      STM32Cube MCU Package for STM32L0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IDW01M1

      NRND

      Wi-Fi expansion board based on SPWF01SA module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDW01M1

      Description:

      Wi-Fi expansion board based on SPWF01SA module for STM32 Nucleo

      X-NUCLEO-IDW04A1

      NRND

      Wi-Fi expansion board based on SPWF04SA module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDW04A1

      Description:

      Wi-Fi expansion board based on SPWF04SA module for STM32 Nucleo