ECMF02-3F3

Obsolete

Common mode filter with ESD protection
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
The ECMF02-3F3 is a highly integrated common mode filter designed to suppress EMI/RFI common mode noise on high speed differential serial buses.
  • All features

    • Very large differential bandwidth
    • Very low PCB space consumption
    • High ESD robustness: IEC 61000-4-2 level 4
    • Withstand 1000 ESD strikes
    • Lead-free Flip-Chip package
    • Small footprint
    • Very low profile
    • Complies with the following standard:
      • IEC 61000-4-2 level 4:
        • ±15 kV (air discharge)
        • ±8 kV (contact discharge)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ECMF02-3F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models