EMIF04-1005M8

Active

4-line low capacitance EMI filter and ESD protection
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
The EMIF04-1502M8 is a 4-line highly integrated device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference. This filter includes an ESD protection circuitry, which prevents damage to the application when subjected to ESD surges up to 15 kV on the input pins.
  • All features

    • High reduction of parasitic elements through integration and wafer level packaging
    • High reliability offered by monolithic integration
    • Complies with following standards:IEC 61000-4-2 level 4 input pins 15 kV (air discharge) 8 kV (contact discharge)MIL STD 883G - Method 3015-7 Class 3B (all pins)
    • EMI symmetrical (I/O) low-pass filter
    • Very low PCB space consumption: 1.7 mm x 1.5 mm
    • High efficiency in EMI filtering: -34 dB at frequencies from 900 MHz to 1.8 GHz
    • High efficiency in ESD suppression on input pins (IEC 61000-4-2 level 4)
    • Lead-free package
    • Very thin package: 0.6 mm max

Recommended for you

Related Applications

Industrial

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF04-1005M8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
EMIF04-1005M8
Active
QFN-8L Industrial Ecopack2

EMIF04-1005M8

Package:

QFN-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
EMIF04-1005M8 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel QFN-8L - - CHINA 0.126 / 100

EMIF04-1005M8

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.126 / 100

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-8L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

0.126 / 100

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors