EMIF08-VID1F3

Active

8 line low capacitance EMI filter and ESD protection
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
This is a highly integrated 8-line device designed to suppress EMI/RFI noise in all systems exposed to electromagnetic interference. This filter includes ESD protection circuitry, which prevents the application from damages when subjected to ESD surges up to 20 kV.
  • All features

    • High efficiency in EMI filtering in wide filter bandwidth: better than -25 dB from 700MHz to 3.0 GHz
    • Very thin package: 0.6 mm max.
    • High efficiency in ESD suppression on all input and output pins (exceeds IEC61000-4-2 level 4: ±20 kV contact discharge)
    • High reliability offered by monolithic integration
    • High reduction of parasitic elements through integration and wafer level packaging

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - EMIF08-VID1F3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
EMIF08-VID1F3
Active
CSP P 0.4 mm Industrial Ecopack2

EMIF08-VID1F3

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
EMIF08-VID1F3 No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel CSP P 0.4 mm 85 -40 FRANCE 0.205 / 500

EMIF08-VID1F3

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.205 / 500

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.4 mm

Operating Temperature (°C)

(min)

85

(max)

-40

Budgetary Price (US$)* / Qty

0.205 / 500

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors