STHVDAC-256MTG

NRND

Antenna tuning circuit with TURBO & GLIDE
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
The ST high voltage BST capacitor controller STHVDAC-256MTG is a high voltage digital to analog converter (DAC), specifically designed to control and meet the wide tuning bias voltage requirement of the BST tunable capacitors. It provides 6 independent high voltage outputs, thus having the capability to control 6 different capacitors. It is fully controlled through an RFFE serial interface.
BST capacitors are tunable capacitors intended for use in mobile phone application and dedicated to RF tunable application. These tunable capacitors are controlled through a bias voltage ranging from 0 to 24 V. The implementation of BST tunable capacitor in mobile phones enables significant improvement in term of radiated performance, making the performance almost insensitive to external environment.
  • All features

    • Dedicated controller to bias BST tunable capacitors
    • Operation compliant with cellular systems requirements
    • Turbo and glide modes for optimal system performance
    • Integrated boost converter with 6 programmable outputs (from 0 to 24 V)
    • Low power consumption
    • MIPI RFFE serial interface 1,8 V
    • Available in WLCSP for stand-alone or SiP module integration

Recommended for you

Related Applications

Personal Electronics

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STHVDAC-256MTG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STHVDAC-256MTGF3
NRND
CSP P 0.4 mm Industrial Ecopack2

STHVDAC-256MTGF3

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STHVDAC-256MTGF3 No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tape And Reel CSP P 0.4 mm -30 85 ITALY 0.639 / 50

STHVDAC-256MTGF3

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.639 / 50

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.4 mm

Operating Temperature (°C)

(min)

-30

(max)

85

Budgetary Price (US$)* / Qty

0.639 / 50

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors