ANT1-M24LR16E

Evaluation

45 mm x 75 mm antenna reference board for M24LR16E-R, Documentation purpose only

Download databrief
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
The ANT1-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 75 mm 13.56 MHz etched RF antenna on one side, and to an I2C bus on the other side. The ANT1-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.
To demonstrate the energy harvesting function, the ANT1-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.
The application can be powered directly from the M24LR16E-R VOUTpin.
The ANT1-M24LR16E Gerber files can be downloaded from http://www.st.com.
  • All features

    • Ready-to-use printed circuit board (PCB) including
      • 45 mm x 75 mm 13.56 MHz inductive antenna etched on the PCB
      • M24LR16E-R Dual Interface EEPROM
      • I2C connector
      • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
      • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

You might also like...

Recommended for you

eDesignSuite: Interactive Simulations & Automatic
Schematics, Trying It Means Loving It

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ANT2-M24LR16E

      Evaluation

      20 mm x 40 mm antenna reference board for M24LR16E-R, Documentation purpose only

      ST25 NFC/RFID Antennas ST
      ANT2-M24LR16E

      Description:

      20 mm x 40 mm antenna reference board for M24LR16E-R, Documentation purpose only

      ANT7-M24LR16E

      Evaluation

      15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only

      ST25 NFC/RFID Antennas ST
      ANT7-M24LR16E

      Description:

      15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only

      ROBOT-M24LR16E-A

      Evaluation

      Evaluation board for the M24LR16E-R, Documentation purpose only

      ST25 NFC/RFID Eval Boards ST
      ROBOT-M24LR16E-A

      Description:

      Evaluation board for the M24LR16E-R, Documentation purpose only
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-M24LR011

      Active

      M24LR application software associated with RF transceiver board included in M24LR-discovery kit

      ST25 - NFC / RFID Software ST
      STSW-M24LR011

      Description:

      M24LR application software associated with RF transceiver board included in M24LR-discovery kit

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
ANT1-M24LR16E
Evaluation
CONTRACTS Industrial Ecopack2 -

ANT1-M24LR16E

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Evaluation

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
ANT1-M24LR16E No availability of distributors reported, please contact our sales office M24LR16E-R
Evaluation
ST EAR99 NEC FRANCE 15.0 / 1

ANT1-M24LR16E

Core Product

M24LR16E-R

Marketing Status

Evaluation

Budgetary Price (US$)*/Qty

15.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

15.0 / 1

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors