ANT10-M24LR16E

Evaluation

45 mm x 65 mm antenna reference board for the M24LR16E-R, Documentation purpose only

Download databrief
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
The ANT10-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 65 mm RF etched antenna, and to an I2C bus on the other side. A DSILC6-4P6 external ESD protection is mounted on the M24LR16E-R antenna inputs to increase the ESD immunity to ESD discharges on antenna up to the IEC. 61400-4-2 class 4 level. Please refer to the application note AN4326 “Increasing the M24LRXXE-R family ESD robustness on antenna using an external ESD protection” for more details about implementing an external ESD protection on M24LRXX antennas.
The ANT10-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities and to get started with their design.
To demonstrate the energy harvesting function, the ANT10-M24LR16E can be used in conjunction with the DEMO-CR95HF-A demonstration boards.
The ANT10-M24LR16E gerber files can be downloaded from http://www.st.com.
  • All features

    • Ready-to-use printed circuit board (PCB) including
      • 45 mm x 65 mm 13.56 MHz inductive antenna etched on the PCB
      • M24LR16E-R Dual Interface EEPROM
      • DSILC6-4P6 external ESD protection for IEC. 61400-4-2 classe 4 ESD robustness
      • I2C connector
      • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
      • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

Recommended for you

eDesignSuite: Interactive Simulations & Automatic
Schematics, Trying It Means Loving It

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
ANT10-M24LR16E
Evaluation
CONTRACTS Industrial Ecopack2 -

ANT10-M24LR16E

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Evaluation

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
ANT10-M24LR16E No availability of distributors reported, please contact our sales office M24LR16E-R
Evaluation
ST EAR99 NEC FRANCE 15.0 / 1

ANT10-M24LR16E

Core Product

M24LR16E-R

Marketing Status

Evaluation

Budgetary Price (US$)*/Qty

15.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

15.0 / 1

Country of Origin

FRANCE

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors