Product overview
Description
The ANT7-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 15 mm x 15 mm 13.56 MHz etched RF double layer antenna on one side, and to an I2C bus on the other side. The ANT7-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities, and to get started with their design.To demonstrate the energy harvesting function, the ANT7-M24LR16E can be used in conjunction with ST DEMO-CR95HF-A demonstration board.
The application can be powered directly from the M24LR16E-R VOUTpin.
The ANT7-M24LR16E Gerber files can be downloaded from http://www.st.com.
-
All features
- Ready-to-use printed circuit board (PCB) including
- 15 mm x 15 mm 13.56 MHz inductive antenna etched on the PCB
- M24LR16E-R Dual Interface EEPROM
- I2C connector
- Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
- RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing
- Ready-to-use printed circuit board (PCB) including
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 | 21 Sep 2016 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 05 Apr 2016 | 05 Apr 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
ANT7-M24LR16E | Evaluation | CONTRACTS | Industrial | Ecopack2 | - | |
ANT7-M24LR16E
Package:
CONTRACTSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
ANT7-M24LR16E | No availability of distributors reported, please contact our sales office | M24LR16E-R | Evaluation | ST | EAR99 | NEC | FRANCE | 15.0 / 1 |
Core Product
M24LR16E-RMarketing Status
EvaluationBudgetary Price (US$)*/Qty
15.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors