B-U585I-IOT02A

Preview

Discovery kit for IoT node with STM32U5 series

Download databrief
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
The B-U585I-IOT02A Discovery kit provides a complete demonstration and development platform for the STM32U585AI microcontroller, featuring an Arm® Cortex®-M33 core with Arm® TrustZone® and Armv8-M mainline security extension, 2 Mbytes of Flash memory and 786 Kbytes of SRAM, as well as smart peripheral resources. This Discovery kit enables a wide diversity of applications by exploiting low-power communication, multiway sensing and direct connection to cloud servers.
It includes Wi-Fi® and Bluetooth® modules, as well as microphones, temperature and humidity, magnetometer, accelerometer and gyroscope, pressure, time-of-flight and gesture-detection sensors.
The support for ARDUINO® Uno V3, STMod+ and Pmod™ connectivity provides unlimited expansion capabilities with a large choice of specialized add-on boards.
For even more user-friendliness, the on-board STLINK-V3E debugger provides out-of-the-box loading and debugging capabilities, as well as USB Virtual COM port bridge.
The B-U585I-IOT02A Discovery kit leverages the STM32U5 Series key assets to enable prototyping for a variety of wearable or sensor applications in fitness, metering, industrial or medical, with state-of-the-art energy efficiency and higher security.
  • All features

    • Ultra-low-power STM32U585AII6Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, 2 Mbytes of Flash memory and 786 Kbytes of SRAM, and SMPS in UFBGA169 package
    • 512-Mbit octal-SPI Flash memory, 64-Mbit octal-SPI PSRAM, 256-Kbit I2C EEPROM
    • USB FS, Sink and Source power, 2.5 W power capability
    • 802.11 b/g/n compliant Wi-Fi® module from MXCHIP
    • Bluetooth Low Energy from STMicroelectronics
    • MEMS sensors from STMicroelectronics
      • 2 digital microphones
      • Relative humidity and temperature sensor
      • 3-axis magnetometer
      • 3D accelerometer and 3D gyroscope
      • Pressure sensor, 260-1260 hPa absolute digital output barometer
      • Time-of-flight and gesture-detection sensor
    • Ambient-light sensor
    • Authentication and security for peripherals and IoT devices from STMicroelectronics
    • 2 user LEDs
    • User push-button
    • Reset push-button
    • Board connectors
      • USB Type-C®
      • ARDUINO® Uno V3 expansion connectors
      • Camera module expansion connector
      • 2× STMod+ expansion connectors
      • Pmod™ expansion connector
    • Flexible power-supply options: ST-LINK, USB VBUS, or external sources
    • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Comprehensive free software libraries and examples available with the STM32CubeU5 MCU Package
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
B-U585I-IOT02A
Preview
Ecopack1

B-U585I-IOT02A

Package:

Ecopack1

Material Declaration**:

Marketing Status

Preview

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
B-U585I-IOT02A No availability of distributors reported, please contact our sales office STM32U585AI
Preview
ST 5A002A4 5A002A4 - FRANCE true 65.0 / 1

B-U585I-IOT02A

Core Product

STM32U585AI

Marketing Status

Preview

Budgetary Price (US$)*/Qty

65.0 / 1

Supplier

ST

ECCN (US)

5A002A4

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

65.0 / 1

Specific features

-

Country of Origin

FRANCE

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors