EV-VNQ7003SY

Active

VNQ7003SY Evaluation Board

Download databrief
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
This board provides you an easy way to connect ST VIPower M0-7SPI technology into your existing system.
  • All features

    • Simple single IC application board dedicated to VNQ7003SY
    • Provides electrical connectivity and thermal heat-sinking for easy prototyping
    • General device features
      • 16-bit ST-SPI for full diagnostic with 8 bits Short Frame option
      • Programmable Bulb/LED mode for ch. 0-1
      • Advanced limp home functions for robust fail-safe system
      • Very low standby current
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • Control through direct inputs and / or SPI
      • Compliant with European directive 2002/95/EC
    • Diagnostic functions
      • Multiplex proportional load current sense
      • Synchronous diagnostic of over load and short to GND, output shorted to VCC and OFF-state open-load
      • Programmable case overtemperature warning
    • Protections
      • Two levels load current limitation
      • Self limiting of fast thermal transients
      • Undervoltage shutdown
      • Overvoltage clamp
      • Latch-off or programmable time limited auto restart (power limitation and overtemperature shutdown)
      • Load dump protected
      • Protection against loss of ground

Recommended for you

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EV-VNQ7003SY
Active
Not compliant -

EV-VNQ7003SY

Package:

Not compliant

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Not compliant

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EV-VNQ7003SY No availability of distributors reported, please contact our sales office VNQ7003SY
Active
ST EAR99 NEC ITALY 5.32 / 1

EV-VNQ7003SY

Core Product

VNQ7003SY

Marketing Status

Active

Budgetary Price (US$)*/Qty

5.32 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

5.32 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors