Product overview
Description
The EVAL-SCS002V1 shows minimum USB-C sink implementation. It can be used as a small footprint reference design for fast migration of any USB mini-B, micro-B or STD-B application to USB-C. It is based on the STUSB4500 USB controller IC and is certified as “Power Sinking Device” (TID #1455).-
All features
- USB Type-C SINK port
- Short-to VBUS protection up to 28 V
- Low bill of material cost, small footprint
- Source power budget reporting LEDs
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Dec 2019 | 20 Dec 2019 |
Programming Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Feb 2020 | 11 Feb 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Oct 2019 | 22 Oct 2019 | ||
ZIP | 22 Oct 2019 | 22 Oct 2019 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
XLS | 22 Oct 2019 | 22 Oct 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2019 | 22 Oct 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVAL-SCS002V1 | Active | CARD | Industrial | Ecopack1 | Yes | |
EVAL-SCS002V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-SCS002V1 | 5 distributors | Buy Direct | STUSB4500LQTR | Active | ST | 3A991A2 | NEC | FRANCE | Stock available | 19.8 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors