Product overview
Description
The EVALKIT-ROBOT-1 is an evaluation kit offering a ready-to-use servo brushless solution. Thanks to the high integration level of the STSPIN32F0A, the control board provides a powerful power stage, the analog circuitry implementing current sensing and overcurrent protection and a Cortex-M0 microcontroller performing a Field-Oriented Control with closed-loop positioning. All packed into a 40 mm x 40 mm footprint.The maxon EC-i 40 motor, thanks to the optimized magnetic circuit, offers a very high torque density and very low cogging torque. In combination with the maxon ENX 16 EASY 1024 pulses incremental encoder, it is an excellent choice for reliable, robust and high-precision position and speed control.
-
All features
- 36 V/6 Apeak power stage
- STSPIN32F0A advanced 3-phase motor controller embedding Cortex-M0 MCU
- STL7DN6LF3 60 V, 35 mΩ Dual N-channel MOSFETs
- Hall sensors
- Position control loop based on Field Oriented Control
- MODBUS communication protocol through RS-485
- Extremely compact footprint (40 mm x 40 mm)
- maxon EC-i 40 100 W 3-phase brushless DC motor
- maxon ENX 16 EASY 1024-pulse incremental encoder
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2020 | 06 Feb 2020 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2019 | 22 Nov 2019 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 21 Nov 2019 | 21 Nov 2019 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 | 21 Nov 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 | 21 Nov 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVALKIT-ROBOT-1 | Active | CARD | Industrial | Ecopack1 | - | |
EVALKIT-ROBOT-1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVALKIT-ROBOT-1 | 5 distributors | Buy Direct | STSPIN32F0A | Active | - | 3A991A2 | NEC | ITALY | 129.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors