EVALKITST75MM-1

Active

ST75MM METERS AND MORE® compliant power line communication demonstration kit

Download databrief
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
Built around the ST75MM power line networking system-on-chip in compliance with the METERS AND MORE standard, the EVALKITST75MM-1 embeds all the additional functions required for a turnkey power line communication node: the AC power supply based on the ALTAIR4-900 and the STM32 microcontroller to either control the system as a stand-alone application or to connect the EVALKITST75MM-1 to an external host. The typical application environment consists of two or more EVALKITST75MM-1 devices connected to the same mains line, to evaluate the performance in a communication system.
  • All features

    • METERS AND MORE compliant power line communication (PLC) demonstration and development kit based on the ST75MM system-on-chip
    • Suitable for PLC evaluation over AC mains network
    • Flexible two-board architecture:
      • EVALST75MM-1: PLC board based on the ST75MM power line networking system-on-chip compliant to the METERS AND MORE standard
      • EVLALTAIR900-M1: wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant current-mode SMPS controller
    • STM32 on-board microcontroller to manage the ST75MM device and to facilitate development of a stand-alone PLC node
    • USB and JTAG direct access to the STM32 host for programming and usage
    • Suitable for CENELEC EN50065 compliant applications in the range of 95 - 148.5 kHz

You might also like...

Recommended for you

Related Products

Interfaces and Transceivers

Related Applications

Functions

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVALKITST75MM-1
Active
CARD Industrial Ecopack1 -

EVALKITST75MM-1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVALKITST75MM-1 No availability of distributors reported, please contact our sales office -
Active
- 5A992C 5A002A2 ITALY 200.0 / 1

EVALKITST75MM-1

Core Product

-

Marketing Status

Active

Budgetary Price (US$)*/Qty

200.0 / 1

Supplier

-

ECCN (US)

5A992C

ECCN (EU)

5A002A2

Budgetary Price (US$)* / Qty

200.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors