EVL6699-HVSL

Active

150 V - 150 W LED driver with the L6564H and the L6699 Transition Mode PFC Pre-regulator, Half Bridge LCC Resonant Converter

Download databrief
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
The EVL6699-HVSL is an evaluation board of a 150 W / 1 A LED driver with wide input mains range. The electrical specification is tailored on a typical hi-power street lighting application.It based on a two stages architecture, a front-end PFC pre-regulator, featuring the L6564H, and a downstream half-bridge LCC resonant converter, featuring the L6699. LCC topology has been chosen because it allows to build, in practice and in brief, a current source that is the natural choice to drive a LED string.Overall, the main features of this design are high efficiency, low open load input power, reduced harmonics compliant with the EN61000-3-2 Class-C and conducted EMC within the relevant EN55022 limits. Another noticeable feature of this LED driver is the extremely wide dimming capability, the board can actually regulate the current from maximum level down to less than 10% with analog dimming and to 1% in PWM dimming. The PWM dimming is perfectly flicker free, because even in case of very low current it is kept continuous (DC) in the LED and thus independent of the frequency of PWM dimming signal.The board also has protection features in case of overload, short-circuit, open loop by each section. For this particular application, all protections in case of intervention have an auto-restart functionality. The board is composed by a mother board ( common to the HVL150W-HVSL ) which houses the power section and a daughter board which house the two controllers, L6564H and L6699.
  • All features

    • Universal input mains range: 90 to 264 Vac - frequency 45 to 65 Hz
    • Half BridgeTopology : LCC
    • Max. output voltage and current:150 V at 1 A continuous operation
    • Mains harmonics: EN61000-3-2 Class-C and JEITA-MITI Class-C
    • No-load mains consumption: < 0.5 W
    • THD < 10% at 230 Vac from 35 to 100% of the full load
    • No need of Auxiliary SMPS ( Viper or equivalent )
    • Efficiency: >91 % at full load
    • Conducted EMC: within EN55022-Class-C limits
    • Safety: meets EN60950
    • Dimming: analog, resistive, PWM (open collector)
    • Feedback loops: constant current and constant voltage
    • Protections: LED short-circuit, LED string open, regulation loop failure
    • Dimensions: 69x157mm, 28 mm components maximum height
    • Start-up time : < 400 ms, from main connection to steady state
    • PCB: Double side, 70 µm, FR-4, Mixed PTH/SMT

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVL6699-HVSL
Active
CARD Industrial Ecopack1 -

EVL6699-HVSL

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVL6699-HVSL No availability of distributors reported, please contact our sales office L6699
Active
- EAR99 NEC ITALY -

EVL6699-HVSL

Core Product

L6699

Marketing Status

Active

Budgetary Price (US$)*/Qty

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors